- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR375
PR375
Can't find what you're looking for? Go to the Product Selector
PR375
Linear Bearing, Retaining Ring, Internal, Accessory, 0.375 in, for Super6 or A61014 or XA61014 Ball Bushing Bearing; Use with 0.375 in Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.375 in |
[A] | 0.625 in |
[B] | 0.06 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486902850 |
Weight | 0.002 lb |