- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR250
PR250
Can't find what you're looking for? Go to the Product Selector
PR250
Linear Bearing, Retaining Ring, Internal, Accessory, 0.25 in, for Super4 or A4812 or XA4812 Ball Bushing Bearing; Use with 0.25 in Nominal Diameter Closed Bushing Bearings
Lead Time:
5 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.25 in |
[A] | 0.5 in |
[B] | 0.06 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486902843 |
Weight | 0.002 lb |