PR2410-4B65-06DSS - Product Obsolete

Product PR2410-4B65-06DSS is now an obsolete item.

PR2410-4B65-06DSS
PR2410-4B65-06DSS

Obsolete - Actuator, Electrak Pro, 24 Vdc, 1000 lbf, 6 in, Connector, 0.80 in/s Travel Rate @ Full Load, Silver


  • Designed for heavy duty operation, IP66 protection
  • Optimized overall envelope with minimal retracted length
  • Durable and corrosion resistant aluminum housing
  • Cover tube and extension tube in stainless steel
  • Maintenance free

Dimensions

dimensions
DimensionValue
[A]12.2 in
[S]6 in

Specifications

SpecificationsValue
Anti-rotationNo 
ColorSilver 
ConnectionConnector 
IP RatingIP66 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Nominal Stroke6 in
Protection, End-of-strokeElectronic 
Protection, OverloadElectronic 
Screw TypeBall 
Temperature Max185 °F
Temperature Min-40 °F
Voltage24 Vdc 
Weight8 lb

Performance

PerformanceValue
Duty Cyle25 %
Load, Dynamic1000 lbf
Load, Static, Max2000 lbf
Travel Rate @ Full Load0.8 in/s
Travel Rate @ No Load1 in/s

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?