- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Legacy Linear Actuators
-
Electrak Pro
- PR2402-2A65-04RSS
PR2402-2A65-04RSS
Can't find what you're looking for? Go to the Product Selector
PR2402-2A65-04RSS
Actuator, Electrak Pro, 24 Vdc, 250 lbf, 4 in, Connector, 1.70 in/s Travel Rate @ Full Load, Silver
Lead Time:
N/A
-
Designed for heavy duty operation, IP66 protection
-
Optimized overall envelope with minimal retracted length
-
Durable and corrosion resistant aluminum housing
-
Cover tube and extension tube in stainless steel
-
Maintenance free
Dimension | Value |
[A] | 10.2 in |
[S] | 4 in |
Specifications | Value |
Anti-rotation | No |
Color | Silver |
Connection | Connector |
IP Rating | IP66 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Nominal Stroke | 4 in |
Protection, End-of-stroke | Electronic |
Protection, Overload | Electronic |
Screw Type | Acme |
Temperature Max | 185 °F |
Temperature Min | -40 °F |
Voltage | 24 Vdc |
Weight | 6.7 lb |