- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR2000
PR2000
Can't find what you're looking for? Go to the Product Selector
PR2000
Linear Bearing, Retaining Ring, Internal, Accessory, 2 in, for Super32 or A324864 or XA324864 Ball Bushing Bearing; Use with 2 in Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 2 in |
[A] | 3 in |
[B] | 0.1 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486902836 |
Weight | 0.002 lb |