- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR1500
PR1500
Can't find what you're looking for? Go to the Product Selector
PR1500
Linear Bearing, Retaining Ring, Internal, Accessory, 1.5 in, for SSU24, Super24 or A243848 or XA243848 Ball Bushing Bearing; Use with 1.5 in Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.5 in |
[A] | 2.375 in |
[B] | 0.1 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486820239 |
Weight | 0.002 lb |