- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
PR - Push Ring
- PR1250
PR1250
Can't find what you're looking for? Go to the Product Selector
PR1250
Linear Bearing, Retaining Ring, Internal, Accessory, 1.25 in, for SSU20, Super20 or A203242 or XA203242 Ball Bushing Bearing; Use with 1.25 in Nominal Diameter Closed Bushing Bearings
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
-
Push-in retaining rings for retention inside housing bores
Dimension | Value |
[d] Shaft, Nominal Diameter | 1.25 in |
[A] | 2 in |
[B] | 0.08 in |
Specifications | Value |
Material | Steel |
UPC Number | 662486902829 |
Weight | 0.002 lb |