- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak Non-Driven
-
PPA-M
- PPA00-01B65-12NXXC
PPA00-01B65-12NXXC
Can't find what you're looking for? Go to the Product Selector
PPA00-01B65-12NXXC
Actuator, PPA, No Motor, 1500 lbf, 12 in, No Feedback, Bellows, 0.33 in/s Travel Rate @ Full Load
Lead Time:
N/A
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Actuator with double input shafts to which a customer supplied motor or/and an intermediate shaft can be mounted
-
Highly efficient ball screw drive system
-
Holding brake prevents back driving
-
Trunnion to clevis mounting
-
Maintenance free
Dimension | Value |
[A] | 22.8 in |
[B] | 16.8 in |
[S] | 12 in |
Specifications | Value |
Anti-rotation | No |
Brake | Integral Holding Brake |
Cable length | 0 in |
Connection | No Motor |
End Play, Max | 0.04 in |
Feedback | No Feedback |
Gear Reduction | 1:1 |
Manual Override | Yes |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 12 in |
Protection, End-of-stroke | None |
Protection, Overload | None |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Voltage | No Motor |
Weight | 10.9 lb |