- Home
- Products
- Ball Bushing® Bearings
- PLM50
PLM50
Can't find what you're looking for? Go to the Product Selector
PLM50
Polymer Bushing
Polymer, Polymer Bushing, 50 mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$115.43
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
- The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
- Use with Class MM Shafting
Dimension |
Value |
C |
100.00 mm (3.937 in) |
C1 |
77.30 mm (3.043 in) |
C2 |
2.65 mm (0.104 in) |
d |
50.00 mm (1.969 in) |
D |
75.00 mm (2.953 in) |
Dimension |
Value |
C |
100.00 mm (3.937 in) |
C1 |
77.30 mm (3.043 in) |
C2 |
2.65 mm (0.104 in) |
d |
50.00 mm (1.969 in) |
D |
75.00 mm (2.953 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
PV Value |
0.4 N/mm^2 x m/s |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM SS316 |
Weight |
0.589 kg / 1.299 lbs |
Nominal Diameter |
50 mm / 1.969 in |
Outer Diameter |
75 mm / 2.953 in |
Length |
100 mm / 3.937 in |
To download the models below, you will need to sign in.
Sign In