PLM16OPN

PLM16OPN
Polymer Bushing

Polymer, Polymer Bushing, 16 mm, Open, Not Self-Aligning, Open for continuously supported applications, Corrosion Resistant

Lead Time:  3 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$27.06 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
  • The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
  • Use with Class MM Shafting

Dimensions

Dimensions
Dimension Value
C 36.00 mm (1.417 in)
C1 24.60 mm (0.969 in)
C2 1.30 mm (0.051 in)
d 16.00 mm (0.630 in)
D 26.00 mm (1.024 in)
E 11.60 mm (0.457 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Open
PV Value 0.4 N/mm^2 x m/s
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM SS316
Weight 0.021 kg / 0.046 lbs
Nominal Diameter 16 mm / 0.630 in
Outer Diameter 26 mm / 1.024 in
Length 36 mm / 1.417 in

Performance

Performance Value
Load Capacity, Dynamic 1440 N / 323.725 lbf
Static Load Rating 10080 N / 2,266.074 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?