- Home
- Products
- Ball Bushing® Bearings
- PLBM30
PLBM30
Can't find what you're looking for? Go to the Product Selector
PLBM30
Polymer Bushing
Polymer, Polymer Bushing Pillow Block, 30 mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$96.84
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
- The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
- Use with Class MM Shafting
Dimension |
Value |
A |
87.00 mm (3.425 in) |
A1 |
43.50 mm (1.713 in) |
B |
79.00 mm (3.110 in) |
d |
30.00 mm (1.181 in) |
E |
45.00 mm (1.772 in) |
E1 |
68.00 mm (2.677 in) |
H |
35.00 mm (1.378 in) |
H1 |
71.00 mm (2.795 in) |
N |
8.40 mm (0.331 in) |
N2 |
M10 |
Dimension |
Value |
A |
87.00 mm (3.425 in) |
A1 |
43.50 mm (1.713 in) |
B |
79.00 mm (3.110 in) |
d |
30.00 mm (1.181 in) |
E |
45.00 mm (1.772 in) |
E1 |
68.00 mm (2.677 in) |
H |
35.00 mm (1.378 in) |
H1 |
71.00 mm (2.795 in) |
N |
8.40 mm (0.331 in) |
N2 |
M10 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
PV Value |
0.4 N/mm^2 x m/s |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM SS316 |
Weight |
0.889 kg / 1.960 lbs |
Nominal Diameter |
30 mm / 1.181 in |
Outer Diameter |
47 mm / 1.850 in |
Length |
68 mm / 2.677 in |
To download the models below, you will need to sign in.
Sign In