- Home
- Products
- Ball Bushing® Bearings
- PLBM25
PLBM25
Can't find what you're looking for? Go to the Product Selector
PLBM25
Polymer Bushing
Polymer, Polymer Bushing Pillow Block, 25 mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$74.72
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
- The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
- Use with Class MM Shafting
Dimension |
Value |
A |
78.00 mm (3.071 in) |
A1 |
39.00 mm (1.535 in) |
B |
67.00 mm (2.638 in) |
d |
25.00 mm (0.984 in) |
E |
40.00 mm (1.575 in) |
E1 |
60.00 mm (2.362 in) |
H |
30.00 mm (1.181 in) |
H1 |
60.00 mm (2.362 in) |
N |
8.40 mm (0.331 in) |
N2 |
M10 |
Dimension |
Value |
A |
78.00 mm (3.071 in) |
A1 |
39.00 mm (1.535 in) |
B |
67.00 mm (2.638 in) |
d |
25.00 mm (0.984 in) |
E |
40.00 mm (1.575 in) |
E1 |
60.00 mm (2.362 in) |
H |
30.00 mm (1.181 in) |
H1 |
60.00 mm (2.362 in) |
N |
8.40 mm (0.331 in) |
N2 |
M10 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
PV Value |
0.4 N/mm^2 x m/s |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM SS316 |
Weight |
0.571 kg / 1.259 lbs |
Nominal Diameter |
25 mm / 0.984 in |
Outer Diameter |
40 mm / 1.575 in |
Length |
58 mm / 2.283 in |
To download the models below, you will need to sign in.
Sign In