- Home
- Products
- Ball Bushing® Bearings
- PLBM20
PLBM20
Can't find what you're looking for? Go to the Product Selector
PLBM20
Polymer Bushing
Polymer, Polymer Bushing Pillow Block, 20 mm, Not Self-Aligning, Closed for end supported applications, Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$61.19
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
- The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
- Use with Class MM Shafting
Dimension |
Value |
A |
60.00 mm (2.362 in) |
A1 |
30.00 mm (1.181 in) |
B |
54.00 mm (2.126 in) |
d |
20.00 mm (0.787 in) |
E |
32.00 mm (1.260 in) |
E1 |
45.00 mm (1.772 in) |
H |
25.00 mm (0.984 in) |
H1 |
50.00 mm (1.969 in) |
N |
6.60 mm (0.260 in) |
N2 |
M8 |
Dimension |
Value |
A |
60.00 mm (2.362 in) |
A1 |
30.00 mm (1.181 in) |
B |
54.00 mm (2.126 in) |
d |
20.00 mm (0.787 in) |
E |
32.00 mm (1.260 in) |
E1 |
45.00 mm (1.772 in) |
H |
25.00 mm (0.984 in) |
H1 |
50.00 mm (1.969 in) |
N |
6.60 mm (0.260 in) |
N2 |
M8 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Closed |
PV Value |
0.4 N/mm^2 x m/s |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM SS316 |
Weight |
0.3 kg / 0.661 lbs |
Nominal Diameter |
20 mm / 0.787 in |
Outer Diameter |
32 mm / 1.260 in |
Length |
45 mm / 1.772 in |
To download the models below, you will need to sign in.
Sign In