- Home
- Products
- Ball Bushing® Bearings
- PLBM12OPN
PLBM12OPN
Can't find what you're looking for? Go to the Product Selector
PLBM12OPN
Polymer Bushing
Polymer, Polymer Bushing Pillow Block, 12 mm, Open, Not Self-Aligning, Open for continuously supported applications, Corrosion Resistant
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$47.63
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The Polymer Bushing Bearing is a self-lubricating, plain bearing that provides smooth, quiet operation, while resisting dirt and other contaminants
- The anodized Aluminum housing and polymer liner can be used with unhardened linear shafting, like 316SS, to provide increased corrosion resistance and suitability for applications requiring washdown
- Use with Class MM Shafting
Dimension |
Value |
A |
43.00 mm (1.693 in) |
a |
66.00 ° (66.000 °) |
A1 |
21.50 mm (0.846 in) |
B |
39.00 mm (1.535 in) |
d |
12.00 mm (0.472 in) |
E |
23.00 mm (0.906 in) |
E1 |
32.00 mm (1.260 in) |
H |
18.00 mm (0.709 in) |
H1 |
28.00 mm (1.102 in) |
N |
4.30 mm (0.169 in) |
N2 |
M5 |
Dimension |
Value |
A |
43.00 mm (1.693 in) |
a |
66.00 ° (66.000 °) |
A1 |
21.50 mm (0.846 in) |
B |
39.00 mm (1.535 in) |
d |
12.00 mm (0.472 in) |
E |
23.00 mm (0.906 in) |
E1 |
32.00 mm (1.260 in) |
H |
18.00 mm (0.709 in) |
H1 |
28.00 mm (1.102 in) |
N |
4.30 mm (0.169 in) |
N2 |
M5 |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
PV Value |
0.4 N/mm^2 x m/s |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
MM SS316 |
Weight |
0.097 kg / 0.214 lbs |
Nominal Diameter |
12 mm / 0.472 in |
Outer Diameter |
22 mm / 0.866 in |
Length |
32 mm / 1.260 in |
To download the models below, you will need to sign in.
Sign In