- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
PC-Series: Pneumatic Conversion
- PC40SXXXXB10-0100PM1
PC40SXXXXB10-0100PM1
Can't find what you're looking for? Go to the Product Selector
PC40SXXXXB10-0100PM1
Actuator, Precision, Motor not included, Direct Drive, Inline, 100 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 6000 N, Special
Lead Time:
3 Weeks
-
Compact, robust and reliable
-
IP65 as standard
-
High precision ball nut
-
Stainless steel extension tube
-
Stainless steel male rod adapter
Dimension | Value |
[L] | 257 mm |
[Smax] Stroke | 100 mm |
Diameter, Nominal Screw | 20 mm |
Travel Per Shaft Rev | 10 mm |
Dimension | Value |
[L] | 257 mm |
[Smax] Stroke | 100 mm |
Diameter, Nominal Screw | 20 mm |
Travel Per Shaft Rev | 10 mm |
Specifications | Value |
Adapter Options, Rod End | Male thread, M12x1.25 |
Brake | No Brake |
Cylinder Mounting Options | Mounting Plate, Front |
Drive Type | Direct Drive, Inline |
IP Rating | IP65 |
Motor Type | Motor not included |
Profile Size | 55 x 55 mm |
Screw Type | Ball |
Temperature Max | 70 °C |
Temperature Min | -20 °C |
Weight | 2.4 kg |