PC40SXXXXB05-0100MJ1 - Product Obsolete

Product PC40SXXXXB05-0100MJ1 is now an obsolete item.

Review our current product offering through our PC Series Overview page.

PC40SXXXXB05-0100MJ1
PC40SXXXXB05-0100MJ1

Actuator, Precision, Motor not included, Direct Drive, Inline, 100 mm Stroke, 5 mm Travel Per Shaft Rev, No Brake, 6000 N, Special


  • Compact, robust and reliable
  • IP65 as standard
  • High precision ball nut
  • Stainless steel extension tube
  • Stainless steel male rod adapter

Dimensions

dimensions
DimensionValue
[L]257 mm
[Smax] Stroke100 mm
Diameter, Nominal Screw20 mm
Travel Per Shaft Rev5 mm

Get Quote

*Please fill out the information below so we can best assist you:

Country
Industry *

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?