PC40PA197B10-0200RF1 - Product Obsolete

Product PC40PA197B10-0200RF1 is now an obsolete item.

Review our current product offering through our PC Series Overview page.

PC40PA197B10-0200RF1
PC40PA197B10-0200RF1

Actuator, Precision, Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 6000 N


  • Compact, robust and reliable
  • IP65 as standard
  • High precision ball nut
  • Stainless steel extension tube
  • Stainless steel male rod adapter
  • Single point lubrication
  • Large diameter ball screw
  • Smooth exterior profile
  • Mounting accessories according to pneumatic ISO standard

Dimensions

dimensions
DimensionValue
[L]357 mm
[Smax] Stroke200 mm
Diameter, Nominal Screw20 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndFemale Thread, M12x1.25 
BrakeNo Brake 
Cylinder Mounting OptionsTrunnion, Rear 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size55 x 55 mm 
Screw TypeBall 
Temperature Max70 °C
Temperature Min-20 °C
Weight3.4 kg

Performance

PerformanceValue
Input speed, maximum5000 RPM
Load, Dynamic6000 N
Maximum Acceleration10 m/s²
Maximum Linear Speed0.83 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?