PC40LX022B10-0325PJ1 - Product Obsolete

Product PC40LX022B10-0325PJ1 is now an obsolete item.

Review our current product offering through our PC Series Overview page.

PC40LX022B10-0325PJ1
PC40LX022B10-0325PJ1

Actuator, Precision, Motor not included, Direct Drive, Inline, 325 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 6000 N


  • Compact, robust and reliable
  • IP65 as standard
  • High precision ball nut
  • Stainless steel extension tube
  • Stainless steel male rod adapter
  • Single point lubrication
  • Large diameter ball screw
  • Smooth exterior profile
  • Mounting accessories according to pneumatic ISO standard

Dimensions

dimensions
DimensionValue
[L]482 mm
[Smax] Stroke325 mm
Diameter, Nominal Screw20 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndSpherical Joint, 12mm dia 
BrakeNo Brake 
Cylinder Mounting OptionsMounting Plate, Front 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size55 x 55 mm 
Screw TypeBall 
Temperature Max70 °C
Temperature Min-20 °C
Weight3.5 kg

Performance

PerformanceValue
Input speed, maximum5000 RPM
Load, Dynamic6000 N
Maximum Acceleration10 m/s²
Maximum Linear Speed0.83 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?