- Home
- Products
-
Part Numbers
-
Actuators
-
Precision Linear Actuators
-
PC-Series: Pneumatic Conversion
- PC40-10005
PC40-10005
Can't find what you're looking for? Go to the Product Selector
PC40-10005
Actuator, Precision, PC40LX999B20-0250FJ1, Motor not included, Direct Drive, Inline, 250 mm Stroke, 20 mm Travel Per Shaft Rev, No Brake, 6000 N
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Compact, robust and reliable
-
IP65 as standard
-
High precision ball nut
-
Stainless steel extension tube
-
Stainless steel male rod adapter
-
Single point lubrication
-
Large diameter ball screw
-
Smooth exterior profile
-
Mounting accessories according to pneumatic ISO standard
Dimension | Value |
[L] | 407 mm |
[Smax] Stroke | 250 mm |
Diameter, Nominal Screw | 20 mm |
Travel Per Shaft Rev | 20 mm |
Specifications | Value |
Adapter Options, Rod End | Spherical Joint, 12mm dia |
Brake | No Brake |
Cylinder Mounting Options | Mounting Feet |
Drive Type | Direct Drive, Inline |
IP Rating | IP65 |
Motor Type | Motor not included |
Profile Size | 55 x 55 mm |
Screw Type | Ball |
Temperature Max | 70 °C |
Temperature Min | -20 °C |
Weight | 3.2 kg |