- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Precision (Steel)
-
PBO - Pillow Block Open
- PBO8OPNSS-DP
PBO8OPNSS-DP
Can't find what you're looking for? Go to the Product Selector
PBO8OPNSS-DP
Linear Bearing, Ball Bushing, Pillow Block, Precision Steel, 0.5 in, Open, Self-aligning, Adjustable, Dry Pack, Stainless Steel, Integral Seals both ends; Use with 0.5 in Diameter Class L Shaft in continuously supported applications
Lead Time:
10 Days
$257.14
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Open Pillow blocks are for use with CONTINUOUS supported shafting
-
For use with L class Shafting.
-
Ball Bushing Bearings are included and factory installed in each Pillow Block
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 2 in |
[Alpha] | 50 ° |
[B] | 1.69 in |
[B1] | 1.5 in |
[E] | 0.37 in |
[E1] | 1.5 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.25 in |
[H] | 0.875 in |
[H] Tolerance | ± 0.005 in |
[H1] | 1.5 in |
[N] | 0.19 in |
Dimension | Value |
[d] Shaft, Nominal Diameter | 0.5 in |
[A] | 2 in |
[Alpha] | 50 ° |
[B] | 1.69 in |
[B1] | 1.5 in |
[E] | 0.37 in |
[E1] | 1.5 in |
[E1] Tolerance | ± 0.010 in |
[E2] | 1 in |
[E2] Tolerance | ± 0.010 in |
[F1] | 0.25 in |
[H] | 0.875 in |
[H] Tolerance | ± 0.005 in |
[H1] | 1.5 in |
[N] | 0.19 in |
Specifications | Value |
Adjustable/Not Adjustable | Adjustable |
Closed/Open | Open |
Corrosion Resistant Option | Stainless Steel |
Lubrication Option | Dry Pack |
Material | Steel; Plastic; Rubber |
Number of Ball Circuits | 3 |
Self Alignment | Self-aligning |
Single/Twin | Single |
Temperature Max | 185 °F |
UPC Number | 662486264088 |
Use with shafting Class | Class L |
Weight | 0.4 lb |
Wipers, Seals | Integral Seals both ends |