- Home
- Products
- Ball Bushing® Bearings
- PBO8OPN
PBO8OPN
Can't find what you're looking for? Go to the Product Selector
PBO8OPN
Precision Bearings
Precision, Steel Ball Bushing Bearing Pillow Block, 0.500 in, Open, Not Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$169.15
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
A |
50.80 mm (2.000 in) |
a |
50.00 ° (50.000 °) |
B |
42.93 mm (1.690 in) |
B1 |
38.10 mm (1.500 in) |
d |
12.70 mm (0.500 in) |
E |
9.40 mm (0.370 in) |
E1 |
38.10 mm (1.500 in) |
E2 |
25.40 mm (1.000 in) |
F1 |
6.35 mm (0.250 in) |
H |
22.23 mm (0.875 in) |
H1 |
38.10 mm (1.500 in) |
N |
4.83 mm (0.190 in) |
Dimension |
Value |
A |
50.80 mm (2.000 in) |
a |
50.00 ° (50.000 °) |
B |
42.93 mm (1.690 in) |
B1 |
38.10 mm (1.500 in) |
d |
12.70 mm (0.500 in) |
E |
9.40 mm (0.370 in) |
E1 |
38.10 mm (1.500 in) |
E2 |
25.40 mm (1.000 in) |
F1 |
6.35 mm (0.250 in) |
H |
22.23 mm (0.875 in) |
H1 |
38.10 mm (1.500 in) |
N |
4.83 mm (0.190 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
0.181 kg / 0.4 lbs |
Nominal Diameter |
12.700 mm / 0.5 in |
Length |
42.926 mm / 1.69 in |
Height |
38.100 mm / 1.5 in |
To download the models below, you will need to sign in.
Sign In