- Home
- Products
- Ball Bushing® Bearings
- PBO32OPN-LL
PBO32OPN-LL
Can't find what you're looking for? Go to the Product Selector
PBO32OPN-LL
Precision Bearings
Precision, Steel Ball Bushing Bearing Pillow Block, 2.000 in, Open, Not Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
A |
152.40 mm (6.000 in) |
a |
50.00 ° (50.000 °) |
B |
127.00 mm (5.000 in) |
B1 |
88.90 mm (3.500 in) |
d |
50.80 mm (2.000 in) |
E |
25.40 mm (1.000 in) |
E1 |
114.30 mm (4.500 in) |
E2 |
63.50 mm (2.500 in) |
F1 |
16.00 mm (0.630 in) |
H |
63.50 mm (2.500 in) |
H1 |
114.30 mm (4.500 in) |
N |
10.41 mm (0.410 in) |
Dimension |
Value |
A |
152.40 mm (6.000 in) |
a |
50.00 ° (50.000 °) |
B |
127.00 mm (5.000 in) |
B1 |
88.90 mm (3.500 in) |
d |
50.80 mm (2.000 in) |
E |
25.40 mm (1.000 in) |
E1 |
114.30 mm (4.500 in) |
E2 |
63.50 mm (2.500 in) |
F1 |
16.00 mm (0.630 in) |
H |
63.50 mm (2.500 in) |
H1 |
114.30 mm (4.500 in) |
N |
10.41 mm (0.410 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Lubrication Option |
LL |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
3.856 kg / 8.5 lbs |
Nominal Diameter |
50.800 mm / 2 in |
Length |
127.000 mm / 5 in |
Height |
114.300 mm / 4.5 in |
To download the models below, you will need to sign in.
Sign In