- Home
- Products
- Ball Bushing® Bearings
- PBO24OPN
PBO24OPN
Can't find what you're looking for? Go to the Product Selector
PBO24OPN
Precision Bearings
Precision, Steel Ball Bushing Bearing Pillow Block, 1.500 in, Open, Not Self-Aligning, Not Corrosion Resistant
Lead Time:
5 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$537.67
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
- The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
- The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
- A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
Dimension |
Value |
A |
120.65 mm (4.750 in) |
a |
50.00 ° (50.000 °) |
B |
101.60 mm (4.000 in) |
B1 |
76.20 mm (3.000 in) |
d |
38.10 mm (1.500 in) |
E |
20.57 mm (0.810 in) |
E1 |
88.90 mm (3.500 in) |
E2 |
50.80 mm (2.000 in) |
F1 |
12.70 mm (0.500 in) |
H |
50.80 mm (2.000 in) |
H1 |
88.90 mm (3.500 in) |
N |
8.64 mm (0.340 in) |
Dimension |
Value |
A |
120.65 mm (4.750 in) |
a |
50.00 ° (50.000 °) |
B |
101.60 mm (4.000 in) |
B1 |
76.20 mm (3.000 in) |
d |
38.10 mm (1.500 in) |
E |
20.57 mm (0.810 in) |
E1 |
88.90 mm (3.500 in) |
E2 |
50.80 mm (2.000 in) |
F1 |
12.70 mm (0.500 in) |
H |
50.80 mm (2.000 in) |
H1 |
88.90 mm (3.500 in) |
N |
8.64 mm (0.340 in) |
Specification |
Value |
Adjustable/Not Adjustable |
Not Adjustable |
Closed/Open |
Open |
Roll Pack |
No Roll Pack |
Food Grade Rated |
Not Food Grade |
Self Alignment |
Not self-aligning |
Single/Twin |
Single |
Temperature Max |
85 °C / 185 °F |
Use with shafting class |
L |
Wipers, Seals |
|
Weight |
2.177 kg / 4.8 lbs |
Nominal Diameter |
38.100 mm / 1.5 in |
Length |
101.600 mm / 4 in |
Height |
88.900 mm / 3.5 in |
To download the models below, you will need to sign in.
Sign In