- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Electrak - with AC motor
-
Electrak PPA-AC
- PA22-18B65-04NPOX
PA22-18B65-04NPOX
Can't find what you're looking for? Go to the Product Selector
PA22-18B65-04NPOX
Actuator, PPA, 230 Vac, 500 lbf, 4 in, Potentiometer, Cable length 19.5 in, Flying Leads, 0.50 in/s Travel Rate @ Full Load
Lead Time:
N/A
-
Strong and versatile heavy duty actuator
-
Highly efficient ball screw drive system
-
Overload clutch for mid and end of stroke protection
-
Motor with thermal switch
-
Maintenance free
Dimension | Value |
[A] | 15.7 in |
[B] | 8.8 in |
[C] | 12.736 in |
[S] | 4 in |
Specifications | Value |
Anti-rotation | No |
Brake | Integral Holding Brake |
Cable length | 19.5 in |
Connection | Flying Leads |
End Play, Max | 0.04 in |
Feedback | Potentiometer |
IP Rating | IP22 |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 4 in |
Protection, End-of-stroke | Clutch |
Protection, Overload | Clutch |
Screw Type | Ball |
Temperature Max | 150 °F |
Temperature Min | -15 °F |
Voltage | 230 Vac |
Weight | 14.8 lb |