- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Accessories and replacement parts
-
Parts Diagrams
-
P24 (Electrak 100)
- P24-20B5-PARTS
P24-20B5-PARTS
Can't find what you're looking for? Go to the Product Selector
P24-20B5-PARTS
Actuator, Replacement parts list for the P24-20B5 actuators
Lead Time:
150
-
Parts list is in the table below. The part numbers are under "Value"
Dimension | Value |
Clutch Kit | 9200-271-028 |
Control Assembly 04 in | 9400-278-037 |
Control Assembly 08 in | 9400-278-038 |
Control Assembly 12 in | 9400-278-039 |
Control Assembly 18 in | 9400-278-040 |
Control Assembly 24 in | 9400-278-041 |
Control Assembly 36 in | 9400-278-092 |
Extension Tube 04 in | 9400-191-030 |
Extension Tube 06 in | 9400-191-031 |
Extension Tube 08 in | 9400-191-032 |
Extension Tube 12 in | 9400-191-033 |
Extension Tube 24 in | 9400-191-034 |
Housing, Rear | 9400-536-011 |
Housing, Rear cover | 9400-288-012 |
Intermediate Gear | 9220-505-002 |
Motor kit | 9420-635-003 |
Mounting Collar | 9110-448-007 |
Rod End | 9400-757-001 |
Seal Kit | 9420-448-001 |