- Home
- Products
-
Part Numbers
-
Linear Bearings and Guides
-
Ball Bushing Bearings
-
Seals, Retaining Rings, Misc
-
OPNS - Seal
- OPNS3000
OPNS3000
Can't find what you're looking for? Go to the Product Selector
OPNS3000
Linear Bearing, Seal, External, Accessory, 3 in, Open
Lead Time:
1 Day
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
For use with Thomson Ball Bushing® Bearings.
Dimension | Value |
[d] Shaft, Nominal Diameter | 3 in |
[OD] Outside Diameter | 4.506 in |
[T] | 0.5 in |
Specifications | Value |
Closed/Open | Open |
Material | Steel; Rubber |
UPC Number | 662486902713 |
Weight | 0.1 lb |