OPN162536SS-NBDP

OPN162536SS-NBDP
OPN162536SS-NBDP

Linear Bearing, Ball Bushing only, Precision Steel, 1 in, Open, Not Self-aligning, Adjustable, Nylon Balls, Dry Pack, Stainless Steel, A Grade; Use with 1 in Diameter Class L Shaft in continuously supported applications

Lead Time:  5 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.
  • For use with L class Shafting.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[Alpha]60 °
[C] Length Along Axis2.235 / 2.250 in 
[C1]1.741 / 1.759 in 
[C2] Min0.068 in
[D] Recommended Housing Bore1.5615 / 1.5635 in 
[D], Nominal1.5625 in
[E]0.56 in

Specifications

SpecificationsValue
Adjustable/Not AdjustableAdjustable 
Closed/OpenOpen 
Corrosion Resistant OptionStainless Steel 
GradeA Grade 
Lubrication OptionDry Pack 
MaterialSteel 
Number of Ball Circuits
Nylon Ball or Alternating Nylon BallNylon Balls 
Self AlignmentNot Self-aligning 
Temperature Max500 °F
UPC Number662486144649 
Use with shafting ClassClass L 
Weight0.32 lb

Performance

performance graphic
performance graphic
performance graphic
PerformanceValue
Load Capacity, Dynamic24 lbf

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?