- Home
- Products
-
Part Numbers
-
Actuators
-
Linear Actuators
-
Max Jac Heavy Duty
- MX24-B8M15-P1
MX24-B8M15-P1
Can't find what you're looking for? Go to the Product Selector
MX24-B8M15-P1
Actuator, Max Jac, 24 Vdc, 800 N, 150 mm, Potentiometer, Cable length 300 mm, Connector, 30 mm/s Travel Rate @ Full Load
Lead Time:
2500 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
Designed for industrial applications
-
Rugged aluminum housing with IP69K
-
High efficiency
-
Hard coat anodizing for high corrosion resistance
-
Virtually maintenance free
-
Non contact analog position feedback signal
Dimension | Value |
[A] | 306 mm |
[L] | 300 mm |
[S] | 150 mm |
Specifications | Value |
Anti-rotation | No |
Cable length | 300 mm |
Connection | Connector |
Connector Type | AMP Superseal Series 1.5 |
End Play, Max | 0.3 mm |
Feedback | Potentiometer |
IP Rating | IP66/IP69K |
Manual Override | No |
Material | Copper; Steel; Zinc; Aluminum; Plastic |
Motor Control | None |
Nominal Stroke | 150 mm |
Protection, End-of-stroke | None |
Protection, Overload | None |
Screw Type | Ball |
Temperature Max | 85 °C |
Temperature Min | -40 °C |
Voltage | 24 Vdc |
Weight | 1.9 kg |