MTS3112

MTS3112
Lead Nut

MTS, Standard Backlash, Acetal, 0.313 in x 0.083 in Lead Nut, Right Hand Thread Direction, 25 lbf Max Dynamic Load

Lead Time:  3 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$19.41 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The MTS models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • Composite nut materials offer outstanding lubricant capability and low wear
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 12.7 mm (0.50 in)
B Max 19.1 mm (0.75 in)
D 25.4 mm (1.00 in)
E 3.6 mm (0.14 in)
F 3.8 mm (0.15 in)
BCD 19.1 mm (0.75 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 7.95 mm (0.313 in)
Lead 2.11 mm (0.083 in)
Thread Direction Right Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 49%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 111.2 N (25.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?