- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Lead Screws ( and Supernut®)
-
MTS - Flange Mount Nut
- MTS3-1824
MTS3-1824
Can't find what you're looking for? Go to the Product Selector
MTS3-1824
Lead Nut Only, MTS Style, Flange Mount, 0.188 in X 0.125 in, Non-Preloaded, RH, Acetal, 10 lbf Design Load
Lead Time:
3 Days
each
Costs associated with shipping, packaging, and import taxes/duty not included.
-
The MTS models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
-
Composite nut materials offer outstanding lubricant capability and low wear
Dimension | Value |
Diameter, Nominal Screw | 0.188 in |
Nut Dia | 0.5 in |
Nut Length | 0.75 in |
travel per shaft rev | 0.125 in |
Specifications | Value |
Drag Torque | Free Wheeling |
Efficiency % | 70 |
Material | Acetal |
Preload | Non-Preloaded |
Temperature Max | 180 °F |
Thread Direction | RH |