- Home
- Products
- Lead Screws
- MTS20X4ML
MTS20X4ML
Can't find what you're looking for? Go to the Product Selector
MTS20X4ML
Lead Nut
MTS, Standard Backlash, Acetal, 20 mm x 4 mm Lead Nut, Left Hand Thread Direction, 1223 N Max Dynamic Load
Lead Time:
3 Days
Lead times may increase with higher quantities. Lead time displayed in business days.
$42.87
each
Costs associated with shipping, packaging, and import taxes/duty not included.
- The MTS models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
- Composite nut materials offer outstanding lubricant capability and low wear
Click here to optimize your design with a custom lead screw and nut solution.
Dimension |
Value |
A |
28.6 mm (1.13 in) |
B Max |
44.5 mm (1.75 in) |
D |
50.8 mm (2.00 in) |
E |
5.1 mm (0.20 in) |
F |
7.6 mm (0.30 in) |
BCD |
36.5 mm (1.44 in) |
Dimension |
Value |
A |
28.6 mm (1.13 in) |
B Max |
44.5 mm (1.75 in) |
D |
50.8 mm (2.00 in) |
E |
5.1 mm (0.20 in) |
F |
7.6 mm (0.30 in) |
BCD |
36.5 mm (1.44 in) |
Specification |
Value |
Screw Thread Form |
Acme |
Mating Screw Diameter |
20.00 mm (0.787 in) |
Lead |
4.00 mm (0.157 in) |
Thread Direction |
Left Hand |
Nut Mounting Style |
Flanged |
Nut Material |
Acetal |
Max Axial Backlash |
0.025 mm (0.0010 in) |
Drag Torque |
Free Wheeling |
Efficiency |
41% |
Max Temperature |
82.2 °C (180 °F) |
To download the models below, you will need to sign in.
Sign In