MTS2-6210

MTS2-6210
Lead Nut

MTS, Standard Backlash, Acetal, 0.625 in x 0.2 in Lead Nut, Right Hand Thread Direction, 175 lbf Max Dynamic Load

Lead Time:  3 Days Lead times may increase with higher quantities. Lead time displayed in business days.
$32.36 each Costs associated with shipping, packaging, and import taxes/duty not included.

  • The MTS models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • Composite nut materials offer outstanding lubricant capability and low wear
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 22.4 mm (0.88 in)
B Max 41.4 mm (1.63 in)
D 38.1 mm (1.50 in)
E 5.1 mm (0.20 in)
F 7.6 mm (0.30 in)
BCD 30.2 mm (1.19 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 15.88 mm (0.625 in)
Lead 5.08 mm (0.200 in)
Thread Direction Right Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 52%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 778.4 N (175.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?