MSXYP33-25

MSXYP33-25
MSXYP33-25

Linear Unit,


  • Can be used to mount one unit to another to create a Multi axis assembly

Dimensions

dimensions
DimensionValue
[A]30 mm
[B]30 mm
[C]5.5 mm
[D]9 mm
[E]6 mm
[F]60 mm
[G]60 mm
[H]42 mm
[J]42 mm
[K]M3 x 0.5 - 6H 
[L]12.7 mm

Specifications

SpecificationsValue
Use withMS33 to MS25 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?