- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MS
-
MS33
-
MS33LC0
- MS33-201037
MS33-201037
Can't find what you're looking for? Go to the Product Selector
MS33-201037
MS33LCN0200-055N505A0A08, Linear Unit, Micro Stage, Continuously Supported, Lead Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 104 mm Stroke, Single Standard Carriage, 0.125 in Travel Per Shaft Rev, Inline, 4.17 in/s Maximum Linear Speed, Obsolete
Lead Time:
2 Weeks
-
Compact, lightweight package
-
Stainless steel leadscrew with anti-backlash nut offers precise
repeatability
-
Segmented linear bearings provide smooth motion
-
Corrosion resistant options available
Dimension | Value |
[L] | 200 mm |
[Smax] Stroke | 104 mm |
Travel Per Shaft Rev | 0.125 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Lead Screw |
Guide | Ball |
Material | Steel; Aluminum; Plastic |
Option, Bearing | Standard |
Option, Hardware | Standard |
Option, Profile Cover | No Cover |
Option, Sensor | End of stroke limit switch |
Option, Shaft Coating | Standard |
Profile size (width × height) | 60 x 33 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 1.1 kg |