MS33-200607 - Product Obsolete

Product MS33-200607 is now an obsolete item. Contact us with any further questions.

MS33-200607
MS33-200607

MS33LAN0400-055N505A0B10, Linear Unit, Micro Stage, Continuously Supported, Lead Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 218.88 mm Stroke, Single Standard Carriage, 0.0625 in Travel Per Shaft Rev, Inline, 2.08 in/s Maximum Linear Speed, Obsolete


  • Compact, lightweight package
  • Stainless steel leadscrew with anti-backlash nut offers precise repeatability
  • Segmented linear bearings provide smooth motion
  • Corrosion resistant options available

Dimensions

dimensions
DimensionValue
[D1]5 mm
[D2]22 mm
[E]28 mm
[F]1.2 mm
[G]43.8 mm
[H1]39.9 mm
[K]0.136 mm
[L]400 mm
[L5]49.5 mm
[P]7.8 mm
[Smax] Stroke218.88 mm
Travel Per Shaft Rev0.0625 in

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveLead Screw 
GuideBall 
MaterialSteel; Aluminum; Plastic 
Option, BearingStandard 
Option, Hardwarestainless steel 
Option, Profile CoverBellows 
Option, Sensorno sensors 
Option, Shaft CoatingStandard 
Profile size (width × height)60 x 33 mm 
Protection OptionStandard Protection 
Screw Nut TypePreloaded 
Shaft ConfigurationInline 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight1.5 kg

Performance

PerformanceValue
Input speed, maximum2000 RPM
Maximum Acceleration9.8 m/s²
Maximum Linear Speed2.08 in/s
Repeatability0.005 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?