MS33-100246 - Product Obsolete

Product MS33-100246 is now an obsolete item.

MS33-100246
MS33-100246

MS33LCN0700-055N315A0A00, Linear Unit, Micro Stage, Continuously Supported, Lead Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 604 mm Stroke, Single Standard Carriage, 0.125 in Travel Per Shaft Rev, Inline, 4.17 in/s Maximum Linear Speed, Obsolete


  • Compact, lightweight package
  • Stainless steel leadscrew with anti-backlash nut offers precise repeatability
  • Segmented linear bearings provide smooth motion
  • Corrosion resistant options available

Dimensions

dimensions
DimensionValue
[L]700 mm
[Smax] Stroke604 mm
Travel Per Shaft Rev0.125 in

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveLead Screw 
GuideBall 
MaterialSteel; Aluminum; Plastic 
Option, BearingStandard 
Option, HardwareStandard 
Option, Profile CoverNo Cover 
Option, Sensorno sensors 
Option, Shaft CoatingStandard 
Profile size (width × height)60 x 33 mm 
Protection OptionStandard Protection 
Screw Nut TypePreloaded 
Shaft ConfigurationInline 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight2.7 kg

Performance

PerformanceValue
Input speed, maximum2000 RPM
Maximum Acceleration9.8 m/s²
Maximum Linear Speed4.17 in/s
Repeatability0.005 mm

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?