- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MS
-
MS25
-
MS25LC0
- MS25LC0N0200-045N505A0A00
MS25LC0N0200-045N505A0A00
Can't find what you're looking for? Go to the Product Selector
MS25LC0N0200-045N505A0A00
Linear Unit, Micro Stage, Continuously Supported, Lead Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 105 mm Stroke, Single Standard Carriage, 0.0625 in Travel Per Shaft Rev, Inline, 2.08 in/s Maximum Linear Speed, Obsolete
Lead Time:
2 Weeks
-
Compact, lightweight package
-
Stainless steel leadscrew with anti-backlash nut offers precise
repeatability
-
Segmented linear bearings provide smooth motion
-
Corrosion resistant options available
Dimension | Value |
[L] | 200 mm |
[Smax] Stroke | 105 mm |
Length | 200 mm |
Travel Per Shaft Rev | 0.0625 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Lead Screw |
Guide | Ball |
Material | Steel; Aluminum; Plastic |
Option, Bearing | Standard |
Option, Hardware | Standard |
Option, Profile Cover | No Cover |
Option, Sensor | no sensors |
Option, Shaft Coating | Standard |
Profile size (width × height) | 50 x 25 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 0.7 kg |