- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MS
-
MS25
-
MS25LC0
- MS25-150068
MS25-150068
Can't find what you're looking for? Go to the Product Selector
MS25-150068
MS25LCN0500-045N505A0A00, Linear Unit, Micro Stage, Continuously Supported, Lead Screw Drive, Ball Guide, 0.005 mm Repeatability, Preloaded, 405 mm Stroke, Single Standard Carriage, 0.0625 in Travel Per Shaft Rev, Inline, 2.08 in/s Maximum Linear Speed, Obsolete
Lead Time:
2 Weeks
-
Compact, lightweight package
-
Stainless steel leadscrew with anti-backlash nut offers precise
repeatability
-
Segmented linear bearings provide smooth motion
-
Corrosion resistant options available
Dimension | Value |
[D1] | 5 mm |
[D2] | 22 mm |
[E] | 28 mm |
[F] | 5.7 mm |
[G] | 43.8 mm |
[H1] | 39.9 mm |
[K] | 0.136 mm |
[L] | 500 mm |
[L5] | 49.5 mm |
[P] | 10.4 mm |
[Smax] Stroke | 405 mm |
Travel Per Shaft Rev | 0.0625 in |
Specifications | Value |
Carriage Type | Single Standard Carriage |
Drive | Lead Screw |
Guide | Ball |
Material | Steel; Aluminum; Plastic |
Option, Bearing | Standard |
Option, Hardware | Standard |
Option, Profile Cover | No Cover |
Option, Sensor | no sensors |
Option, Shaft Coating | Standard |
Profile size (width × height) | 50 x 25 mm |
Protection Option | Standard Protection |
Screw Nut Type | Preloaded |
Shaft Configuration | Inline |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 1.3 kg |