MODKIT24OPN-L4L

MODKIT24OPN-L4L
MODKIT24OPN-L4L

Linear Bearing, Lube 4 Life Kit, Accessory, 1.5 in, Open; Use with 1.5 in Nominal Diameter Open Bushing Bearings

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[A]0.79 in
[B]0.43 in
[D1]2.46 in
[D2]2.379 in

Specifications

SpecificationsValue
Closed/OpenOpen 
MaterialAluminum; Polymer 
UPC Number662486159094 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?