MODKIT16-L4L

MODKIT16-L4L
MODKIT16-L4L

Linear Bearing, Lube 4 Life Kit, Accessory, 1 in, Closed; Use with 1 in Nominal Diameter Closed Bushing Bearings

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1 in
[A]0.58 in
[B]0.3 in
[D1]1.63 in
[D2]1.565 in

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialAluminum; Polymer 
UPC Number662486547761 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?