MODKIT12-L4L

MODKIT12-L4L
MODKIT12-L4L

Linear Bearing, Lube 4 Life Kit, Accessory, 0.75 in, Closed; Use with 0.75 in Nominal Diameter Closed Bushing Bearings

Lead Time:  10 Days 
each Costs associated with shipping, packaging, and import taxes/duty not included.

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[A]0.46 in
[B]0.24 in
[D1]1.32 in
[D2]1.252 in

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialAluminum; Polymer 
UPC Number662486549154 

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?