- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MLSM
- MLSM08Z200-02100-02700CN0000-9
MLSM08Z200-02100-02700CN0000-9
Can't find what you're looking for? Go to the Product Selector
MLSM08Z200-02100-02700CN0000-9
Linear Unit, MLSM, Belt Drive, Ball Guide, 0.05 mm Repeatability, 2100 mm Stroke, 2700 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side With Keyway, 5 m/s Maximum Linear Speed, Superseded
Lead Time:
6 Weeks
-
Can be installed in any orientation
-
Patented plastic cover band
-
High load capabilities
-
Low profile height
Dimension | Value |
[Smax] Stroke | 2100 mm |
Ltot | 2700 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 75 ATL 10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 240 x 85 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side With Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 86.6 kg |