- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Ball Guided
-
MLSM
- MLSM08Z200-00700-01300AN0000-1
MLSM08Z200-00700-01300AN0000-1
Can't find what you're looking for? Go to the Product Selector
MLSM08Z200-00700-01300AN0000-1
Linear Unit, MLSM, Belt Drive, Ball Guide, 0.05 mm Repeatability, 700 mm Stroke, 1300 mm Overall Length, Single Standard Carriage, 200 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 5 m/s Maximum Linear Speed, Superseded
Lead Time:
6 Weeks
-
Can be installed in any orientation
-
Patented plastic cover band
-
High load capabilities
-
Low profile height
Dimension | Value |
[Smax] Stroke | 700 mm |
Ltot | 1300 mm |
Travel Per Shaft Rev | 200 mm |
Specifications | Value |
Belt Type | 75 ATL 10 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Ball |
Profile size (width × height) | 240 x 85 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 55.8 kg |