- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MLSM
- MLSM06D010-01295-02000CL0000-4
MLSM06D010-01295-02000CL0000-4
Can't find what you're looking for? Go to the Product Selector
MLSM06D010-01295-02000CL0000-4
Linear Unit, MLSM60D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 1295 mm Stroke, 2000 mm Overall Length, Single Long Carriage, 10 mm Travel Per Shaft Rev, Shaft On Left Side With Keyway, 0.5 m/s Maximum Linear Speed, Superseded
Lead Time:
6 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented plastic cover band
-
Patented screw support system
Dimension | Value |
[Smax] Stroke | 1295 mm |
Ltot | 2000 mm |
Travel Per Shaft Rev | 10 mm |
Specifications | Value |
Carriage Type | Single Long Carriage |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 160 x 65 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Shaft On Left Side With Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 42.3 kg |