- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Screw Drive, Ball Guided
-
MLSM
- MLSM06D005-00200-00955AZ0320-5
MLSM06D005-00200-00955AZ0320-5
Can't find what you're looking for? Go to the Product Selector
MLSM06D005-00200-00955AZ0320-5
Linear Unit, MLSM60D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 200 mm Stroke, 955 mm Overall Length, Double Standard Carriages, 320 mm between carriages, 5 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 0.25 m/s Maximum Linear Speed, Superseded
Lead Time:
6 Weeks
-
Can be installed in any orientation
-
Patented guide system
-
Patented plastic cover band
-
Patented screw support system
Dimension | Value |
[LA] Carriage Spacing | 320 mm |
[Smax] Stroke | 200 mm |
Ltot | 955 mm |
Travel Per Shaft Rev | 5 mm |
Specifications | Value |
Carriage Type | Double Standard Carriages |
Drive | Ball Screw |
Guide | Ball |
Profile size (width × height) | 160 x 65 mm |
Protection Option | Standard Protection |
Screw Nut Type | Double nut Preload |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Inline |
Shaft Quantity | Single Shaft |
Weight | 34.4 kg |