- Home
- Products
-
Part Numbers
-
Linear Motion Systems
-
Belt Drive, Wheel Guided
-
MLSH
- MLSH06Z135-00500-00980AN0000-2
MLSH06Z135-00500-00980AN0000-2
Can't find what you're looking for? Go to the Product Selector
MLSH06Z135-00500-00980AN0000-2
Linear Unit, MLSH, Belt Drive, Wheel Guide, 0.05 mm Repeatability, 500 mm Stroke, 980 mm Overall Length, Single Standard Carriage, 135 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 6.75 m/s Maximum Linear Speed, Superseded
-
Can be installed in any orientation
-
Patented plastic cover band
-
Speed up to 10 m/s
-
Low profile height
Dimension | Value |
[Smax] Stroke | 500 mm |
Ltot | 980 mm |
Travel Per Shaft Rev | 135 mm |
Specifications | Value |
Belt Type | 32ATL5 |
Carriage Type | Single Standard Carriage |
Drive | Belt |
Guide | Wheel |
Profile size (width × height) | 160 x 65 mm |
Protection Option | Standard Protection |
Shaft Configuration | Shaft On Left Side Without Keyway |
Shaft Orientation | Right Angle |
Shaft Quantity | Single Shaft |
Weight | 23.2 kg |