- Home
- Products
- Stepper Motor Linear Actuators
- MLS23B39-M10120S40600N-A000-RS3
MLS23B39-M10120S40600N-A000-RS3
Can't find what you're looking for? Go to the Product Selector
MLS23B39-M10120S40600N-A000-RS3
Rotating Screw
Rotating Screw, NEMA 23, Double stack, 3.900 Amp Ø10.000 mm x 12.000 mm lead screw, 406.000 mm length, Standard accuracy, A0 front end machining, RSF3700
Lead Time:
3 Weeks
Lead times may increase with higher quantities. Lead time displayed in business days.
$293.35
each
Costs associated with shipping, packaging, and import taxes/duty not included.
Min: 25.4 mm  Max: 812.8 mm  
- A hybrid stepper motor and a precision lead screw together in one compact envelope.
- Higher torque density than the competition.
- Improved efficiency.
- Reduced noise.
Dimension |
Value |
Ls |
406.00 mm (15.98 in) |
Lm |
65.79 mm (2.590 in) |
Ln |
25.40 mm (1.000 in) |
AN |
16.00 mm (0.63 in) |
BN |
25.40 mm (1.00 in) |
DN |
31.75 mm (1.25 in) |
EN |
3.56 mm (0.14 in) |
FN |
4.83 mm (0.19 in) |
IN |
10.41 mm (0.41 in) |
BCDN |
22.23 mm (0.88 in) |
Dimension |
Value |
Ls |
406.00 mm (15.98 in) |
Lm |
65.79 mm (2.590 in) |
Ln |
25.40 mm (1.000 in) |
AN |
16.00 mm (0.63 in) |
BN |
25.40 mm (1.00 in) |
DN |
31.75 mm (1.25 in) |
EN |
3.56 mm (0.14 in) |
FN |
4.83 mm (0.19 in) |
IN |
10.41 mm (0.41 in) |
BCDN |
22.23 mm (0.88 in) |
Specification |
Value |
Motor Frame Size |
NEMA 23 |
Motor Stack Size |
Double |
Motor Body Length |
66 mm / 2.59 in |
Motor Current Rating |
3.90 amps |
Recommended Drive Current |
5.50 amps |
Connector Type |
#22 AWG Flying Leads |
Holding Torque |
1.84 N·m / 260.71 ozf·in |
Step Angle |
1.8° |
Voltage Per Phase |
1.99 V |
Resistance |
0.51 Ω |
Inductance |
1.45 mH |
Power Draw |
7.76 W |
Rotor Inertia |
9.36 g/cm² / 2.13 oz/in² |
Dielectric Strength |
500 VAC for 1 minute |
Insulation Resistance |
100 Mohm @ 500 VDC |
Magnet Wire Insulation |
Class B 266 F |
Motor Weight |
0.77 kg / 1.70 lbs |
Axial Preload |
178.00 N / 40.02 lbf |
Lead Screw Part Number |
SRA5-10X2.4M |
Lead Screw Diameter |
10.00 mm / 0.394 in |
Linear Travel per Revolution |
12.00 mm / 0.472 in |
Linear Travel Per Step |
0.0600 mm / 0.00236 in |
Thread Direction |
RH |
Stroke Length |
406.00 mm / 15.98 in |
Accuracy Grade |
Standard |
Lead Accuracy |
250 µm/300mm / 0.01 in/ft |
Lead Screw Straightness |
125 µm/300mm / 0.005 in/ft |
Lead Screw Material |
300 Series Stainless Steel |
Lead Screw Coating |
No Coating |
Front End Machining |
A0 = No Machining |
Nut Part Number |
RSF3700 |
Nut Mounting Style |
Flange |
Nut Material |
Acetal |
Max Axial Backlash |
0.25 mm / 0.010 in |
Ambient Temperature Max |
122 °F / 50 C |
Ambient Temperature Min |
-4 °F / -20 C |
Storage Temperature Max |
122 °F / 50 C |
Storage Temperature Min |
-4 °F / -20 C |
Encoder Part Number |
None |
To download the models below, you will need to sign in.
Sign In