- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Stepper Motor Lead Screws
-
MLN - Rotating Nut
- MLN23B19-M08120S30500N-C7A0-XXX
MLN23B19-M08120S30500N-C7A0-XXX
Can't find what you're looking for? Go to the Product Selector
MLN23B19-M08120S30500N-C7A0-XXX
Motorized, NEMA 23, 0.00236 in Travel/Step, Double Stack, 1.9 A, Rotating Nut, Nut integral to motor, 8 X 12 mm Lead Screw
Lead Time:
3 Weeks
-
A hybrid stepper motor and a precision lead screw together in one compact envelope.
-
Higher torque density than the competition.
-
Improved efficiency.
-
Reduced noise.
-
Patent-pending integration of lead nut into the motor rotor.
Dimension | Value |
[L1] Screw Length | 305 mm |
[M] | 2.59 in |
End Machining, Front, [T] | M5X0.8 Thread X 9.53 mm |
End Machining, Rear | No-Machining |
Screw Runout | 0.007 in/ft |
Screw Straightness | 0.005 in/ft |
Screw, Lead | 12 mm |
Screw, Nomial Diameter | 8 mm |
Travel/Step | 0.00236 in |
Specifications | Value |
Humidity, Max | 85 % |
Inductance | 5.84 mH |
Concentricity of Mounting Pilot to Shaft (TIR) | 0.003 in |
Current per Phase | 1.9 A |
Dielectric Strength | 500 VAC for 1 minute |
Magnet Wire Insulation | Class B 266 °F |
Motor, End Play | 0.002 in @ 2 lb |
Motor, Frame Size | NEMA 23 |
Motor, Insulation Resistance | 100 Mohm @ 500 VDC |
Motor, Radial Play, Max | 0.001 in @ 1 lb |
Perpendicularity of Shaft to Mounting Face (TIR) | 0.003 in |
Power Draw | 7.22 W |
Resistance | 2 Ω |
Rotor Inertia | 2.13 oz-in² |
Screw, Standard Coating | No Coating |
Series | Rotating Nut |
Stack Type | Double Stack |
Temperature Max | 125 °F |
Temperature Min | 15 °F |
Temperature, Case - Max | 176 °F |
Temperature, Storage | -4 to 122 ºF |
Voltage per Phase | 3.8 Vdc |