- Home
- Products
-
Part Numbers
-
Screws: Ball, Lead, and Glide
-
Stepper Motor Lead Screws
-
MLN - Rotating Nut
- MLN17B15-250063S08000N-C2A0-XXX
MLN17B15-250063S08000N-C2A0-XXX
Can't find what you're looking for? Go to the Product Selector
MLN17B15-250063S08000N-C2A0-XXX
Motorized, NEMA 17, 0.00032 in Travel/Step, Double Stack, 1.5 A, Rotating Nut, Nut integral to motor, 0.25 X 0.063 in Lead Screw
Lead Time:
3 Weeks
-
A hybrid stepper motor and a precision lead screw together in one compact envelope.
-
Higher torque density than the competition.
-
Improved efficiency.
-
Reduced noise.
-
Patent-pending integration of lead nut into the motor rotor.
Dimension | Value |
[L1] Screw Length | 8 in |
[M] | 1.89 in |
End Machining, Front, [T] | #8-32 Thread X 0.250 in |
End Machining, Rear | No-Machining |
Screw Runout | 0.007 in/ft |
Screw Straightness | 0.005 in/ft |
Screw, Lead | 0.063 in |
Screw, Nomial Diameter | 0.25 in |
Travel/Step | 0.00032 in |
Specifications | Value |
Humidity, Max | 85 % |
Inductance | 0.27 mH |
Concentricity of Mounting Pilot to Shaft (TIR) | 0.003 in |
Current per Phase | 1.5 A |
Dielectric Strength | 500 VAC for 1 minute |
Magnet Wire Insulation | Class B 266 °F |
Motor, End Play | 0.002 in @ 2 lb |
Motor, Frame Size | NEMA 17 |
Motor, Insulation Resistance | 100 Mohm @ 500 VDC |
Motor, Radial Play, Max | 0.001 in @ 1 lb |
Perpendicularity of Shaft to Mounting Face (TIR) | 0.003 in |
Power Draw | 1.96 W |
Resistance | 0.87 Ω |
Rotor Inertia | 0.47 oz-in² |
Screw, Standard Coating | No Coating |
Series | Rotating Nut |
Stack Type | Double Stack |
Temperature Max | 125 °F |
Temperature Min | 15 °F |
Temperature, Case - Max | 176 °F |
Temperature, Storage | -4 to 122 ºF |
Voltage per Phase | 1.31 Vdc |