MLN14A13-250063S16000N-A0A0-XXX

MLN14A13-250063S16000N-A0A0-XXX
Rotating Nut

Rotating Nut, NEMA 14, Single stack, 1.350 Amp Ø0.250 in x 0.063 in lead screw, 16.000 in length, Standard accuracy, A0 front end machining, A0 back end machining

Lead Time:  5 Weeks Lead times may increase with higher quantities. Lead time displayed in business days.
$183.84 each Costs associated with shipping, packaging, and import taxes/duty not included.
Lead Screw Length:

Min: 1.34 in  Max: 16.0 in  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
Ls 406.40 mm (16.00 in)
Lm 34.04 mm (1.340 in)

Specifications

Specification Value
Motor Frame Size NEMA 14
Motor Stack Size Single
Motor Body Length 34 mm / 1.34 in
Motor Current Rating 1.35 amps
Recommended Drive Current 1.83 amps
Connector Type #26 AWG Flying Leads
Holding Torque 0.16 N·m / 23.22 ozf·in
Step Angle 1.8°
Voltage Per Phase 1.71 V
Resistance 1.27 Ω
Inductance 1.79 mH
Power Draw 2.31 W
Rotor Inertia 0.44 g/cm² / 0.10 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.19 kg / 0.41 lbs
Axial Preload 133.45 N / 30.00 lbf
Lead Screw Part Number SRA2516
Lead Screw Diameter 6.35 mm / 0.250 in
Linear Travel per Revolution 1.60 mm / 0.063 in
Linear Travel Per Step 0.0079 mm / 0.00031 in
Thread Direction RH
Stroke Length 406.40 mm / 16.00 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining A0 = No Machining
Rear End Machining A0 = No Machining
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 129.9 N / 29.2 lbf
Max Dynamic Load @ 24v 133.0 N / 29.9 lbf
Max Dynamic Load @ 40v 134.3 N / 30.2 lbf
Dynamic Load at Max Speed @ 12v 86.7 N / 19.5 lbf @ 13.21 mm/s / 0.52 in/s
Dynamic Load at Max Speed @ 24v 112.1 N / 25.2 lbf @ 13.21 mm/s / 0.52 in/s
Dynamic Load at Max Speed @ 40v 119.2 N / 26.8 lbf @ 13.21 mm/s / 0.52 in/s
Recommended Max Axial Load 222 N / 50 lbf
Max Case Temperature 80 °C / 176 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you:

Would you like to receive periodic Thomson email updates including application stories, online training opportunities, new product information and links to online design tools?